How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.57 |
| H: | 0.53 in | BE: | 0.38 in |
| P: | 3.51 in | BF: | 0.41 |
| AF: | 0.25 | D: | 4.19 |
| AJ: | 5.88 | V: | 2.51 in |
| LQ: | 5.88 in | G: | 2.87 |
| AK: | 4.5 | AG: | 6.31 |
| AA: | 12.06 | I: | 5.02 in |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | LL: | 2.95 in |
Technical Specifications
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 5.28 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

