How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BF: | 0.41 |
| D: | 4.19 | I: | 5.02 in |
| AE2: | 0.57 | H: | 0.53 in |
| AF: | 0.25 | AA: | 12.06 |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 2.95 in | G: | 2.87 |
| AB: | 5.57 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | V: | 2.51 in |
| T: | 1.5 | P: | 3.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Model Code: | 32YF | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 1.57 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

