How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 12.06 |
| D: | 4.19 | G: | 2.87 |
| T: | 1.5 | I: | 5.02 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | H: | 0.53 in |
| AG: | 6.31 | V: | 2.51 in |
| LL: | 2.95 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | AB: | 5.57 |
| LQ: | 5.88 in | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 7.84 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

