How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | BD: | 5.88 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BE: | 0.38 in | V: | 2.51 in |
| G: | 2.87 | LQ: | 5.88 in |
| AA: | 12.06 | AE2: | 0.57 |
| T: | 1.5 | AJ: | 5.88 |
| AG: | 6.31 | AB: | 5.57 |
| AK: | 4.5 | P: | 3.51 in |
| H: | 0.53 in | AF: | 0.25 |
| I: | 5.02 in | BF: | 0.41 |
Technical Specifications
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 7.84 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Ratio Range: | 7.5:1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

