How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| V: | 2.51 in | AA: | 12.06 |
| BD: | 5.88 | AF: | 0.25 |
| G: | 2.87 | P: | 3.51 in |
| AE2: | 0.57 | LL: | 2.95 in |
| LQ: | 5.88 in | T: | 1.5 |
| AK: | 4.5 | I: | 5.02 in |
| BE: | 0.38 in | D: | 4.19 |
| AB: | 5.57 | AG: | 6.31 |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Series Code: | OE | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 7.84 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

