How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AJ: | 5.88 |
| LL: | 2.95 in | I: | 5.02 in |
| D: | 4.19 | AG: | 6.31 |
| AF: | 0.25 | H: | 0.53 in |
| BE: | 0.38 in | V: | 2.51 in |
| AB: | 5.57 | BD: | 5.88 |
| BF: | 0.41 | G: | 2.87 |
| P: | 3.51 in | T: | 1.5 |
| AA: | 12.06 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.03 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Bore Code: | 24 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

