How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| AB: | 5.57 | AJ: | 5.88 |
| AG: | 6.31 | D: | 4.19 |
| G: | 2.87 | AE2: | 0.57 |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.95 in |
| P: | 3.51 in | V: | 2.51 in |
| T: | 1.5 | LQ: | 5.88 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AA: | 12.06 | AF: | 0.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.03 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Gear Type: | Worm |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

