How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AA: | 12.06 |
| D: | 4.19 | P: | 3.51 in |
| AF: | 0.25 | H: | 0.53 in |
| AJ: | 5.88 | T: | 1.5 |
| LQ: | 5.88 in | V: | 2.51 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AG: | 6.31 |
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | G: | 2.87 |
| AE2: | 0.57 | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Bore Code: | 24 | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Input RPM: | 1,750 |
| Model Code: | 32YF | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

