How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| I: | 5.02 in | AJ: | 7.25 |
| AA: | 12.06 | AF: | 0.25 |
| BF: | 0.53 | AG: | 6.31 |
| BD: | 9 | P: | 3.51 in |
| BE1: | 0.5 in | G: | 2.87 |
| AE2: | 0.57 | D: | 4.19 |
| T: | 1.5 | LL: | 2.95 in |
| V: | 2.51 in | AK: | 8.5 |
| LQ1: | 6.31 in | AB: | 5.57 |
Technical Specifications
| Ratio: | 10:1 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Model Code: | 32YF |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 7.03 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

