How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AA: | 12.06 |
| I: | 5.02 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | AB: | 5.57 |
| LQ1: | 6.31 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | P: | 3.51 in |
| AF: | 0.25 | BF: | 0.53 |
| LL: | 2.95 in | AE2: | 0.57 |
| H: | 0.53 in | D: | 4.19 |
| G: | 2.87 | V: | 2.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 7.03 | Motor Frame Size: | 180TC |
| Series Code: | OE | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

