How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE1: | 0.5 in |
| LL: | 2.95 in | AJ: | 7.25 |
| H: | 0.53 in | AA: | 12.06 |
| AB: | 5.57 | T: | 1.5 |
| P: | 3.51 in | V: | 2.51 in |
| AG: | 6.31 | BD: | 9 |
| BF: | 0.53 | D: | 4.19 |
| G: | 2.87 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LQ1: | 6.31 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.691 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.5 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Bore Code: | 24 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

