How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AK: | 8.5 |
| AE2: | 0.57 | AB: | 5.57 |
| D: | 4.19 | T: | 1.5 |
| LQ1: | 6.31 in | V: | 2.51 in |
| H: | 0.53 in | BF: | 0.53 |
| AG: | 6.31 | G: | 2.87 |
| AJ: | 7.25 | BE1: | 0.5 in |
| P: | 3.51 in | I: | 5.02 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BD: | 9 |
Technical Specifications
| Assembly: | YF-1 | Bore Code: | 24 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Service Factor: | 1 | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.5 in |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.691 |
| Output RPM: | 17.5 | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

