How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AF: | 0.25 |
| H: | 0.53 in | AB: | 5.57 |
| T: | 1.5 | D: | 4.19 |
| BE1: | 0.5 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AK: | 8.5 | BF: | 0.53 |
| AG: | 6.31 | I: | 5.02 in |
| AA: | 12.06 | BD: | 9 |
| LL: | 2.95 in | G: | 2.87 |
| LQ1: | 6.31 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Ratio: | 100:1 |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.691 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

