How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.5 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | V: | 2.51 in |
| AE2: | 0.57 | P: | 3.51 in |
| H: | 0.53 in | AF: | 0.25 |
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 6.31 in |
| AB: | 5.57 | I: | 5.02 in |
| BD: | 9 | D: | 4.19 |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.28 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Assembly: | YF-1 | Output RPM: | 117 |
| Model Code: | 32YF | Bore Code: | 24 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

