How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | V: | 2.51 in |
| BF: | 0.53 | G: | 2.87 |
| AF: | 0.25 | AB: | 5.57 |
| LL: | 2.95 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| BD: | 9 | AA: | 12.06 |
| I: | 5.02 in | LQ1: | 6.31 in |
| AK: | 8.5 | P: | 3.51 in |
| AG: | 6.31 | D: | 4.19 |
| T: | 1.5 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Output RPM: | 117 |
| Series Code: | OE | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Ratio: | 15:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

