How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AJ: | 7.25 |
| P: | 3.51 in | LQ1: | 6.31 in |
| AK: | 8.5 | H: | 0.53 in |
| I: | 5.02 in | LL: | 2.95 in |
| AE2: | 0.57 | AG: | 6.31 |
| T: | 1.5 | V: | 2.51 in |
| AA: | 12.06 | AB: | 5.57 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| BE1: | 0.5 in | D: | 4.19 |
| BD: | 9 | G: | 2.87 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 5.28 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

