How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | H: | 0.53 in |
| I: | 5.02 in | LQ1: | 6.31 in |
| T: | 1.5 | D: | 4.19 |
| AJ: | 7.25 | AF: | 0.25 |
| LL: | 2.95 in | AA: | 12.06 |
| BD: | 9 | AG: | 6.31 |
| BF: | 0.53 | AK: | 8.5 |
| AB: | 5.57 | BE1: | 0.5 in |
| V: | 2.51 in | G: | 2.87 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.19 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.5 in | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

