How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | AG: | 6.31 |
| LL: | 2.95 in | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | D: | 4.19 |
| AF: | 0.25 | V: | 2.51 in |
| BE1: | 0.5 in | G: | 2.87 |
| AE2: | 0.57 | AB: | 5.57 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BD: | 9 |
| P: | 3.51 in | T: | 1.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.19 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.5 in |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output RPM: | 87.5 | Bore Code: | 24 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

