How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 12.06 |
| H: | 0.53 in | D: | 4.19 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | G: | 2.87 |
| V: | 2.51 in | AE2: | 0.57 |
| P: | 3.51 in | AJ: | 7.25 |
| I: | 5.02 in | AG: | 6.31 |
| BF: | 0.53 | T: | 1.5 |
| AB: | 5.57 | LL: | 2.95 in |
| LQ1: | 6.31 in | BD: | 9 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

