How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 5.02 in |
| LQ1: | 6.31 in | V: | 2.51 in |
| AJ: | 7.25 | T: | 1.5 |
| AF: | 0.25 | G: | 2.87 |
| AB: | 5.57 | P: | 3.51 in |
| LL: | 2.95 in | AK: | 8.5 |
| BE1: | 0.5 in | AA: | 12.06 |
| BF: | 0.53 | AE2: | 0.57 |
| AG: | 6.31 | D: | 4.19 |
| Center Distance (in): | 3.25 in | BD: | 9 |
Technical Specifications
| Model Code: | 32YF | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3.47 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Bore Code: | 24 | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

