How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | AA: | 12.06 |
| T: | 1.5 | V: | 2.51 in |
| D: | 4.19 | AG: | 6.31 |
| H: | 0.53 in | LL: | 2.95 in |
| AE2: | 0.57 | P: | 3.51 in |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.87 | I: | 5.02 in |
| AF: | 0.25 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AB: | 5.57 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 3.47 |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output RPM: | 70 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

