How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.25 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | LL: | 2.95 in |
| I: | 5.02 in | D: | 4.19 |
| P: | 3.51 in | BD: | 9 |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 6.31 | H: | 0.53 in |
| AA: | 12.06 | LQ1: | 6.31 in |
| G: | 2.87 | AE2: | 0.57 |
| T: | 1.5 | AB: | 5.57 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Input Bore (C Face): | 1.125 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 3 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

