How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.57 | AF: | 0.25 |
| I: | 5.02 in | D: | 4.19 |
| T: | 1.5 | LQ1: | 6.31 in |
| P: | 3.51 in | G: | 2.87 |
| AJ: | 7.25 | AB: | 5.57 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AG: | 6.31 |
| V: | 2.51 in | AA: | 12.06 |
| BD: | 9 | LL: | 2.95 in |
Technical Specifications
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

