How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | T: | 1.5 |
| LQ1: | 6.31 in | G: | 2.87 |
| AK: | 8.5 | AE2: | 0.57 |
| AB: | 5.57 | AA: | 12.06 |
| LL: | 2.95 in | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | H: | 0.53 in |
| P: | 3.51 in | BD: | 9 |
| D: | 4.19 | AF: | 0.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Ratio Range: | 5:1 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output RPM: | 339 | Model Code: | 32YF |
| Ratio: | 5:1 | Bore Code: | 24 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

