How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AA: | 12.06 |
| D: | 4.19 | BF: | 0.53 |
| P: | 3.51 in | AB: | 5.57 |
| V: | 2.51 in | AE2: | 0.57 |
| H: | 0.53 in | BD: | 9 |
| LL: | 2.95 in | LQ1: | 6.31 in |
| I: | 5.02 in | AF: | 0.25 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | T: | 1.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Assembly: | YF-1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 339 | Output Diameter (in): | 1.5 in |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 9.14 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Bore Code: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

