How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.95 in |
| AE2: | 0.57 | T: | 1.5 |
| AB: | 5.57 | AA: | 12.06 |
| AG: | 6.31 | LQ1: | 6.31 in |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 5.02 in | P: | 3.51 in |
| AJ: | 7.25 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| G: | 2.87 | BD: | 9 |
| AF: | 0.25 | D: | 4.19 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 50:1 | Assembly: | YF-1 |
| Series Code: | OE | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 1.91 |
| Bore Code: | 24 | Gear Type: | Worm |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

