How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.31 in | AE2: | 0.57 |
| AJ: | 7.25 | H: | 0.53 in |
| LL: | 2.95 in | BD: | 9 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | I: | 5.02 in |
| AG: | 6.31 | G: | 2.87 |
| BE1: | 0.5 in | AB: | 5.57 |
| AK: | 8.5 | AA: | 12.06 |
| V: | 2.51 in | AF: | 0.25 |
| D: | 4.19 | T: | 1.5 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 24 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.91 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Service Factor: | 1 |
| Model Code: | 32YF | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Center Distance (in): | 3.25 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

