How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| T: | 1.5 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | AF: | 0.25 |
| V: | 2.51 in | I: | 5.02 in |
| G: | 2.87 | AK: | 8.5 |
| AE2: | 0.57 | AB: | 5.57 |
| AG: | 6.31 | D: | 4.19 |
| AA: | 12.06 | LL: | 2.95 in |
| BF: | 0.53 | P: | 3.51 in |
| LQ1: | 6.31 in | BD: | 9 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.57 | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 32YF | Gear Type: | Worm |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

