How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AJ: | 7.25 |
| D: | 4.19 | AB: | 5.57 |
| V: | 2.51 in | LQ1: | 6.31 in |
| AF: | 0.25 | AK: | 8.5 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.5 |
| BD: | 9 | P: | 3.51 in |
| AE2: | 0.57 | H: | 0.53 in |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 24 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.57 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.5 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

