How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 4.19 |
| AE2: | 0.57 | P: | 3.51 in |
| AG: | 6.31 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 12.06 |
| AK: | 8.5 | LQ1: | 6.31 in |
| LL: | 2.95 in | G: | 2.87 |
| AJ: | 7.25 | BF: | 0.53 |
| AF: | 0.25 | T: | 1.5 |
| BD: | 9 | AB: | 5.57 |
Technical Specifications
| Ratio Range: | 60:1 | Assembly: | YF-1 |
| Output RPM: | 29.2 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.57 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

