How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | V: | 2.51 in |
| P: | 3.51 in | I: | 5.02 in |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | D: | 4.19 |
| AA: | 12.06 | AB: | 5.57 |
| AK: | 8.5 | AJ: | 7.25 |
| T: | 1.5 | AE2: | 0.57 |
| AF: | 0.25 | LL: | 2.95 in |
| LQ1: | 6.31 in | G: | 2.87 |
Technical Specifications
| Ratio: | 80:1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Ratio Range: | 80:1 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 1.03 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

