How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.5 |
| D: | 4.19 | BD: | 9 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| LQ1: | 6.31 in | LL: | 2.95 in |
| AB: | 5.57 | I: | 5.02 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | P: | 3.51 in |
| H: | 0.53 in | AF: | 0.25 |
| AE2: | 0.57 | BF: | 0.53 |
| AG: | 6.31 | G: | 2.87 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Motor Frame Size: | 180TC |
| Bore Code: | 24 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YF | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

