How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.5 |
| G: | 2.87 | LL: | 2.95 in |
| H: | 0.53 in | D: | 4.19 |
| LQ1: | 6.31 in | P: | 3.51 in |
| V: | 2.51 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| AG: | 6.31 | AA: | 12.06 |
| I: | 5.02 in | AE2: | 0.57 |
| BE1: | 0.5 in | AB: | 5.57 |
Technical Specifications
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Bore Code: | 24 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Series Code: | OE | Model Code: | 32YF |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

