How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 6.31 |
| LQ1: | 6.75 in | G: | 2.87 |
| T: | 1.5 | LL: | 2.95 in |
| AJ: | 7.25 | AE2: | 0.57 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | P: | 3.51 in |
| AB: | 5.57 | BF: | 0.53 |
| BD: | 9 | I: | 5.02 in |
| BE1: | 0.5 in | D: | 4.19 |
| H: | 0.53 in | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 175 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 7.03 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 24 |
| Ratio: | 10:1 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

