How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BF: | 0.53 |
| LQ1: | 6.75 in | AG: | 6.31 |
| AB: | 5.57 | AE2: | 0.57 |
| AJ: | 7.25 | V: | 2.51 in |
| P: | 3.51 in | AF: | 0.25 |
| AK: | 8.5 | BD: | 9 |
| H: | 0.53 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| T: | 1.5 | I: | 5.02 in |
| BE1: | 0.5 in | AA: | 12.06 |
Technical Specifications
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 32YF |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

