How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| AK: | 8.5 | H: | 0.53 in |
| P: | 3.51 in | BF: | 0.53 |
| BD: | 9 | AF: | 0.25 |
| I: | 5.02 in | G: | 2.87 |
| D: | 4.19 | AG: | 6.31 |
| LL: | 2.95 in | BE1: | 0.5 in |
| LQ1: | 6.75 in | AA: | 12.06 |
| AJ: | 7.25 | AB: | 5.57 |
| V: | 2.51 in | T: | 1.5 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio: | 100:1 | Model Code: | 32YF |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.691 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

