How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 6.75 in | BF: | 0.53 |
| AG: | 6.31 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| AE2: | 0.57 | AF: | 0.25 |
| G: | 2.87 | D: | 4.19 |
| V: | 2.51 in | AA: | 12.06 |
| P: | 3.51 in | LL: | 2.95 in |
| T: | 1.5 | BD: | 9 |
| I: | 5.02 in | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output RPM: | 117 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 5.28 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.5 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

