How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 6.75 in |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| AA: | 12.06 | T: | 1.5 |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.57 | LL: | 2.95 in |
| AB: | 5.57 | I: | 5.02 in |
| BF: | 0.53 | AG: | 6.31 |
| AF: | 0.25 | G: | 2.87 |
| P: | 3.51 in | D: | 4.19 |
| H: | 0.53 in | V: | 2.51 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.5 in |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 5.28 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

