How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LL: | 2.95 in |
| T: | 1.5 | H: | 0.53 in |
| V: | 2.51 in | D: | 4.19 |
| LQ1: | 6.75 in | I: | 5.02 in |
| AJ: | 7.25 | P: | 3.51 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| AK: | 8.5 | AF: | 0.25 |
| AB: | 5.57 | G: | 2.87 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BD: | 9 |
Technical Specifications
| Model Code: | 32YF | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.5 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio Range: | 15:1 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.28 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

