How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 12.06 |
| AE2: | 0.57 | V: | 2.51 in |
| P: | 3.51 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LQ1: | 6.75 in | LL: | 2.95 in |
| BF: | 0.53 | AG: | 6.31 |
| G: | 2.87 | AB: | 5.57 |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.5 | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Bore Code: | 24 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.28 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 117 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

