How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.57 |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | AB: | 5.57 |
| BF: | 0.53 | G: | 2.87 |
| I: | 5.02 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | LQ1: | 6.75 in |
| BE1: | 0.5 in | BD: | 9 |
| V: | 2.51 in | D: | 4.19 |
| P: | 3.51 in | AG: | 6.31 |
| T: | 1.5 | AA: | 12.06 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

