How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | D: | 4.19 |
| H: | 0.53 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AK: | 8.5 | AE2: | 0.57 |
| AF: | 0.25 | BD: | 9 |
| LQ1: | 6.75 in | AJ: | 7.25 |
| LL: | 2.95 in | AA: | 12.06 |
| I: | 5.02 in | BE1: | 0.5 in |
| V: | 2.51 in | P: | 3.51 in |
| BF: | 0.53 | G: | 2.87 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 50:1 |
| Input Bore (C Face): | 1.375 | Model Code: | 32YF |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.91 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

