How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| P: | 3.51 in | AG: | 6.31 |
| BE1: | 0.5 in | G: | 2.87 |
| AA: | 12.06 | LQ1: | 6.75 in |
| V: | 2.51 in | AE2: | 0.57 |
| AF: | 0.25 | BF: | 0.53 |
| H: | 0.53 in | D: | 4.19 |
| AJ: | 7.25 | AB: | 5.57 |
| LL: | 2.95 in | T: | 1.5 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Model Code: | 32YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.91 |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 3.25 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

