How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | BF: | 0.53 |
| Center Distance (in): | 3.25 in | BD: | 9 |
| AF: | 0.25 | H: | 0.53 in |
| D: | 4.19 | BE1: | 0.5 in |
| AA: | 12.06 | LL: | 2.95 in |
| AG: | 6.31 | I: | 5.02 in |
| AE2: | 0.57 | G: | 2.87 |
| AJ: | 7.25 | LQ1: | 6.75 in |
| AB: | 5.57 | P: | 3.51 in |
| V: | 2.51 in | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.57 |
| Output RPM: | 29.2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 24 | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

