How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.87 |
| AA: | 12.06 | I: | 5.02 in |
| T: | 1.5 | LL: | 2.95 in |
| BD: | 9 | AB: | 5.57 |
| D: | 4.19 | AJ: | 7.25 |
| BF: | 0.53 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | LQ1: | 6.75 in |
| V: | 2.51 in | AE2: | 0.57 |
| BE1: | 0.5 in | AF: | 0.25 |
| P: | 3.51 in | AK: | 8.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 32YF |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 1.57 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

