How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| BE1: | 0.5 in | AG: | 6.31 |
| BD: | 9 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| V: | 2.51 in | I: | 5.02 in |
| D: | 4.19 | G: | 2.87 |
| AB: | 5.57 | LQ1: | 6.75 in |
| BF: | 0.53 | AF: | 0.25 |
| LL: | 2.95 in | T: | 1.5 |
| AE2: | 0.57 | P: | 3.51 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 32YF |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.84 | Output RPM: | 233 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

