How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BD: | 9 |
| Center Distance (in): | 3.25 in | T: | 1.5 |
| H: | 0.53 in | AK: | 8.5 |
| LQ1: | 6.75 in | AE2: | 0.57 |
| AB: | 5.57 | AA: | 12.06 |
| AF: | 0.25 | LL: | 2.95 in |
| AG: | 6.31 | V: | 2.51 in |
| P: | 3.51 in | I: | 5.02 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 2.87 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.84 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 233 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

