How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | G: | 2.87 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| BD: | 5.88 | AE2: | 0.57 |
| V: | 2.51 in | AF: | 0.25 |
| AB: | 5.57 | I: | 5.02 in |
| P: | 3.51 in | LQ: | 5.88 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LL: | 2.95 in | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| D: | 4.19 | T: | 1.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.03 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Bore Code: | 24 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Diameter (in): | 1.5 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

