How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 6.31 |
| AF: | 0.25 | T: | 1.5 |
| AB: | 5.57 | V: | 2.51 in |
| LQ: | 5.88 in | H: | 0.53 in |
| G: | 2.87 | P: | 3.51 in |
| I: | 5.02 in | LL: | 2.95 in |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.57 | AA: | 12.06 |
| BD: | 5.88 | D: | 4.19 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.03 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3.25 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

