How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 5.88 in |
| V: | 2.51 in | AK: | 4.5 |
| AB: | 5.57 | AE2: | 0.57 |
| AJ: | 5.88 | T: | 1.5 |
| D: | 4.19 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AG: | 6.31 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 2.95 in | G: | 2.87 |
| I: | 5.02 in | AA: | 12.06 |
Technical Specifications
| Output RPM: | 17.5 | Input Bore (C Face): | 0.625 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Ratio: | 100:1 | Assembly: | YF-1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 0.691 | Model Code: | 32YF |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

